Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2E NEXT

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E NEXT

E2E NEXT

Proximity Sensor E2E NEXT

Long-distance detection prevents unexpected facility stoppages

  • The world's longest sensing distance
  • With high-brightness LED, the indicator is visible anywhere from 360°.
  • Only 10 Seconds to Replace a Proximity Sensor with the "e-jig" (Mounting Sleeve).
  • Cables with enhanced oil resistance enabled 2-year oil resistance
  • IP69K compliant for water resistance and wash resistance
  • Comes in a wide variation to make sensor selection easy
  • UL and CSA certification

Specifications & ordering info

Product Size Mounting type Sensing distance Output type Operation mode Connection method Material housing Cable specifications Cable length IO-Link baud rate Overall length of sensor Thread length Features Degree of protection (IP) Description
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 10 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
Proximity sensor, inductive, nickel-brass short body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m robotic cable
Proximity sensor, inductive, nickel-brass long body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m prewired
Proximity sensor, inductive, nickel-brass, long body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m prewired
Proximity sensor, inductive, nickel-brass long body, M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NC, 2 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NC, 5 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, PNP NC, M12 connector
Proximity sensor, inductive, nickel-brass, long body, M30, shielded, 10 mm, DC, 3-wire, PNP NC, 2 m prewired
Proximity sensor, inductive, nickel-brass, long body, M30, shielded, 10 mm, DC, 3-wire, PNP NC, M12 connector
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 4-wire, PNP NO+NC, IO-Link COM2, M12 connector
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, NPN NO, 2 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, NPN NO, 5 m cable
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, NPN NO, M12 connector
Proximity sensor, inductive, nickel-brass, short body, M30, shielded, 10 mm, DC, 3-wire, NPN NO, 2 m robotic cable
Proximity sensor, inductive, nickel-brass, long body, M30, shielded, 10 mm, DC, 3-wire, NPN NO, 2 m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact Our Experts E2E NEXT

e2e next 3-wire prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E2E NEXT

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2e next 3-wire prod

Personal details

E2E NEXT

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Allows for more spacious design with less risk of contact

With previous models, to avoid false detections, you were forced to adopt sensor installation designs that risked contact. The E2E NEXT PREMIUM Proximity Sensor can detect accurately from a greater distance, which means you can adopt designs with more space and less risk of contact.

One size smaller than previous models

Size comparisons between models with equivalent sensing distance (“E2E NEXT” refers to quadruple distance models)

Easily upgrade existing facilities to enable “10-second* proximity sensor replacements”

The HIGH SPEC Model’s sensing distance is approximately twice that of previous models. For example, the sensing distance of the quadruple distance model of M12 sized is 9 mm, which is about the same as conventional M18 models. Using these sensors together with the e-jig allows you to easily upgrade your existing facilities so that you can replace their sensors in just 10 seconds.*

Enables predictive maintenance through condition monitoring

Connecting sensors with controllers using IO-Link Master enables to send information necessary for stable operation to host devices. This enables condition monitoring and failure detection of sensors, which in turn contribute to predictive maintenance of equipment and facilities. You can also increase the productivity of your facility by accumulating information in databases and feeding analysis results back to equipment on the site.

Videos

Downloads