Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Rotary Encoders

A confirmation email has been sent to

Continue to page

Please or register to download this document

Rotary Encoders

Filter by

Output
Type
Products
8 products found
Product
E6A2-C E6B2-C E6C2-C / E6C3-C E6F-C E6H-C E6C3-A E6F-A E6CP-A
e6a2-c img prod
e6b2c img prod
e6c2-c img prod
e6f-c img prod
e6h-c img prod
e6c3-a img prod
e6f-a img prod
e6cp-a prod
Resolution range (min / max)
10 / 500 10 / 2,000 10 / 2,000 100 / 3,600 100 / 1,000 300 / 3,600 6 / 1,024 256 / 1,024 254
Size
dia 25 mm dia 40 mm dia 50 mm dia 60 mm dia 40 mm dia 50 mm dia 60 mm dia 50 mm
Shaft diameter
4 mm 6 mm 6 mm 8 mm 10 mm 8 mm (hollow shaft) 8 mm 10 mm 6 mm
Max. force in N (Radial / Axial)
10 / 50 30 / 20 50 / 30 80 / 50 120 / 50 29.4 / 4.9 80 / 50 120 / 50 29,4 / 19,6
IP rating
IP50 IP50 IP64 IP65 IP65 IP50 IP65 IP65 IP50
Max. rotation frequency (rounds/min)
5,000 6,000 5,000 6,000 5,000 10,000 5,000 5,000 1.000
Product
E6A2-C E6B2-C E6C2-C / E6C3-C E6F-C E6H-C E6C3-A E6F-A E6CP-A

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events