Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Safety Modules

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Safety Modules

Filter by

Safety function
Products
5 products found
Product
G9SE G9SA G9SB G9SR G9SX
g9se product prod
g9sa img prod
g9sb img prod
g9sr temp prod
g9sx series 600x390 prod
Features
Safe off delay 15ms Max. response time LED diagnosis Safe off delay Output extension Basic safety function Safe on- and off delay DIP-switch setup Input and output extension LED diagnosis Safe off delay Flexible safety unit solid state outputs LED diagnosis Limited speed presetting Maintenance mode in machinery Monitoring of D40A non-contract switch Output extension
Max. safety level achieved
SIL3 (IEC 61508) Ple/Cat-4 (EN ISO 13849-1) depending on application Ple/Cat-4 (EN ISO 13849-1) depending on application Ple/Cat-4 (EN ISO 13849-1) depending on application SIL3 (IEC 61508) Ple/Cat-4 (EN ISO 13849-1) depending on application SIL3 (IEC 61508) Ple/Cat-4 (EN ISO 13849-1) depending on application
Supply voltage
24 VDC 24 VDC 100 to 240 VAC 24 VDC 24 VDC 24 VDC
Terminal type
Push-in terminals Screw terminals Screw terminals Removable cage clamp terminals Removable cage clamp terminals Screw terminals
Applications
Door switch monitoring E-Stop EDM monitoring Interlock function Manual/ automatic reset Non-contact switches monitoring Safe OFF delay timer Safety light curtain monitoring Door switch monitoring E-Stop EDM monitoring Interlock function Manual/ automatic reset Safe OFF delay timer Safety light curtain monitoring Two-Hand control Door switch monitoring E-Stop EDM monitoring Interlock function Manual/ automatic reset Multiple inputs for one safety function Safety light curtain monitoring Door switch monitoring E-Stop EDM monitoring Guard switching/ enabling function Interlock function Logic function blocks Manual/ automatic reset Multiple inputs for one safety function Non-contact switches monitoring Safe OFF delay timer Safe ON delay timer Safety light curtain monitoring Door switch monitoring E-Stop EDM monitoring Guard switching/ enabling function Interlock function Limited speed monitoring Manual/ automatic reset Non-contact switches monitoring Safe OFF delay timer Safety light curtain monitoring Standstill monitoring
Output type
Safety relay outputs Solid state outputs Safety relay outputs Safety relay outputs Safety relay outputs Solid state outputs Safety relay outputs Solid state outputs
Product
G9SE G9SA G9SB G9SR G9SX
  • g9se product prod

    G9SE

    Slim-size safety relay unit family

  • g9sa img prod

    G9SA

    Expandable safety relay unit

  • g9sb img prod

    G9SB

    Slim-size safety unit

  • g9sr temp prod

    G9SR

    Compact safety relay unit family

  • g9sx series 600x390 prod

    G9SX

    G9SX safety controller – Scalable hardwired solution

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events