Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SE

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SE

G9SE

Slim-size safety relay unit family

G9SE-family offers compact units for E-Stop, door and safety monitoring applications . Modules with two or four safety contacts and OFF-delay timing are available on slim-size housing.

  • Simple front side wiring using screw-less terminals.
  • 17.5 or 22.5 mm width to save mounting space
  • 15ms Max. response time
  • Safe OFF delay function up to PLe
  • Certification for lift standards EN 81-1, EN 81-2
  • Up to Ple according to EN ISO 13849-1 and SIL 3 according to EN 61508

Specifications & ordering info

Ordering information

Safety outputs

Auxiliary outputs 1

Max. OFF-delay time 2

Rated voltage

Order code

Instantaneous

OFF-delayed

DPST-NO

-

1 PNP transistor output

-

24 VDC

G9SE-201

4PST-NO

G9SE-401

DPST-NO

DPST-NO

5 s

G9SE-221-T05

DPST-NO

DPST-NO

30 s

G9SE-221-T30

Specifications

Ratings

Power Input

Item

G9SE-201

G9SE-401

G9SE-221-T _

Rated supply voltage

24 VDC

Operating voltage range

-15% to 10% of rated supply voltage

Rated power consumption3

3 W max.

4 W max.

 

Outputs

Item

G9SE-201

G9SE-401

G9SE-221-T _

Safety output

OFF-delayed safety output

Contact output

250 VAC 5 A 30 VDC 5 A (resistance load)

Auxiliary output

PNP transistor output Load current: 100 mA DC max.

 

Characteristics

Item

G9SE-201

G9SE-401

G9SE-221-T _

Operating time (OFF to ON state) 4

100 ms Max. 5

Response time (ON to OFF state) 6

15 ms Max.

Inputs

Input current

5 mA Min.

ON voltage

11 VDC Min.

OFF voltage

5 VDC Max.

OFF current

1 mA Max.

Maximum cable length

100 m Max.

Reset input time

250 ms Min.

Contact outputs

Contact resistance 7

100 m Ω

Mechanical durability

5,000,000 operations Min.

Electrical durability

50,000 operations Min.

Switching specification Inductive load

(IEC/EN60947-5-1)

AC15: 240 VAC 2 A

DC13: 24 VDC 1.5 A

Minimum applicable load

24 VDC 4 mA

Conditional short-circuit current

(IEC/EN60947-5-1)

100A 8

Surrounding air temperature

-10 to 55 ° C (No freezing or condensation)


1. PNP transistor output

2. The OFF-delay time can be set in 16 steps as follows:
T05: 0/0.1/0.2/0.3/0.4/0.5/0.6/0.7/0.8/1/1.5/2/2.5/3/4/5 s
T30: 0/1/2/4/5/6/7/8/9/10/12/14/16/20/25/30 s

3. Power consumption of loads not included.

4. The operating time is the time it takes for the safety contact to close after the safety inputs and feedback-reset input are turned ON. Not including bounce time.

5. This is in normal operation. When executing non-regular self-diagnosis for Safety output circuit, G9SE operating time become 500 ms max..

6. The response time is the time it takes for the safety main contact to open after the safety input is turned OFF. Includes bouncetime.

7. This is initial value using the voltage-drop method with 1 A at 5 VDC.

8. Use an 8 A fuse that conforms to IEC 60127 as a short-circuit protection device. This fuse is not included with the G9SE.

1. PNP transistor output

2. The OFF-delay time can be set in 16 steps as follows:
T05: 0/0.1/0.2/0.3/0.4/0.5/0.6/0.7/0.8/1/1.5/2/2.5/3/4/5 s
T30: 0/1/2/4/5/6/7/8/9/10/12/14/16/20/25/30 s

3. Power consumption of loads not included.

4. The operating time is the time it takes for the safety contact to close after the safety inputs and feedback-reset input are turned ON. Not including bounce time.

5. This is in normal operation. When executing non-regular self-diagnosis for Safety output circuit, G9SE operating time become 500 ms max..

6. The response time is the time it takes for the safety main contact to open after the safety input is turned OFF. Includes bouncetime.

7. This is initial value using the voltage-drop method with 1 A at 5 VDC.

8. Use an 8 A fuse that conforms to IEC 60127 as a short-circuit protection device. This fuse is not included with the G9SE.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G9SE

g9se product prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G9SE

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9se product prod

Personal details

G9SE

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads