Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Pushbutton Switches

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Pushbutton Switches

Filter by

Application
Size
Products
10 products found
Product
A22N A22NK A22NS/W M22N A16 A16_-P A165K A165S/W M16 A2W
a22nn a22nl pushbuttons prod
a22nk all prod
a22ns prod
m22n prod
a16 prod
a16 -p prod
a165k prod
a165sw prod
m16 prod
a2w prod
Operation
Momentary or ON / OFF - Momentary or ON / OFF - Momentary or ON / OFF Momentary or ON / OFF - Momentary or ON / OFF - Momentary
Mounting
Nut-mounting Nut-mounting Nut-mounting Nut-mounting Nut-mounting Panel- or PCB-mounting Nut-mounting Nut-mounting Nut-mounting Screw/holder
Number of contacts
Up to 6, configurable 2 notches 3 notches Up to 6, configurable Up to 6, configurable - 1 or 2 1 or 2 2 notches 2 notches 3 notches - No contacts, 8 transistors output NPN or PNP included on master units
Rated load
6 A, 240 VAC 8 A, 24 VDC 10 A, 120 VAC 10 A, 24 VAC - 100, 110, 120 VAC (LED) 200, 220, 230, 240 VAC (LED) 6 VAC/VDC (LED) 12 VAC/VDC (LED) 24 VAC/VDC (LED) 100, 110, 120 VAC (LED) 200, 220, 230, 240 VAC (LED) 6 VAC/VDC (LED) 12 VAC/VDC (LED) 24 VAC/VDC (LED) 3 A, 250 VAC 3 A, 30 VDC 5 A, 125 VAC 5, 12, 24 VAC/VDC (Incandescent) 5, 12, 24 VDC (LED) - 5, 12, 24 VDC (LED) 5, 12, 24 VAC/VDC (Incandescent) 5, 12, 24 VDC (LED) 20VDC/50mA per points
Product
A22N A22NK A22NS/W M22N A16 A16_-P A165K A165S/W M16 A2W
  • a22nn a22nl pushbuttons prod

    A22N

    22-mm Pushbutton switches with universal design

  • a22nk all prod

    A22NK

    22 mm dia. keyed selector switches with flexible bezel options

  • a22ns prod

    A22NS/W

    Selector switches with universal design, emphasis on color coding, workability and safety

  • m22n prod

    M22N

    22 mm IP66 indicator lights show status of machinery and processes on control panels

  • a16 prod

    A16

    16mm pushbutton switch

  • a16 -p prod

    A16_-P

    Pushbutton switch with 16mm diameter, PCB-mounting version

  • a165k prod

    A165K

    Key-type selector switch with a mounting aperture of 16mm

  • a165sw prod

    A165S/W

    Knob-type selector switch with a mounting aperture of 16mm

  • m16 prod

    M16

    Indicators with a mounting aperture of 16mm

  • a2w prod

    A2W

    Wireless Pushbutton Switch

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events