Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to M16

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

M16

M16

Indicators with a mounting aperture of 16mm

The M16 series of nut-mounted indicators comes in rectangular, square and round versions. Due to its modular construction, assembly is quick and easy. M16 comes in a wide variety of control and signal devices with a wide range of switching capacities, from general load to micro load.

  • LED, incandescent and neon lamp
  • Snap-in switch unit
  • Short mounting depth, less than 28.5mm below panel
  • High reliability, IP65
  • UL and CSA approved, conforms to EN60947-5-1

Specifications & ordering info

Ordering information

Pushbutton

Type

Display color

Order code

IP65 oil-resistant

Rectangular

Square

Round

LED

Incandescent lamp

Red

A165L-JR

A165L-AR

A165L-TR

Yellow

A165L-JY

A165L-AY

A165L-TY

Pure yellow

A165L-JPY

A165L-APY

A165L-TPY

White

A165L-JW

A165L-AW

A165L-TW

Blue

A165L-JA

A165L-AA

A165L-TA

LED

Incandescent lamp

Green

A165L-JGY

A165L-AGY

A165L-TGY

Green

A165L-JG

A165L-AG

A165L-TG

Lamp

Type

Color

Order code

Operating voltage

5 VDC

12 VDC

24 VDC

LED

Red

A16-5DSR

A16-12DSR

A16-24DSR

Yellow

A16-5DSY

A16-12DSY

A16-24DSY

Green

A16-5DSG

A16-12DSG

A16-24DSG

White

A16-5DSW

A16-12DSW

A16-24DSW

Blue

A16-5DA

A16-12DA

A16-24DA

Type

5 VAC/VDC

12 VAC/VDC

24 VAC/VDC

Incandescent lamp

A16-5

A16-12

A16-24

Case

Classification

Order code

IP65 oil-resistant

Rectangular

A165-CJM

Square

A165-CAM

Round

A165-CTM

Socket

Classification

Order code

Solder terminals

M16-0

PCB terminals

M16-0P

Screw-less clamp

M16-S

Solder terminals

Voltage-reduction
lighting

100 V

M16-T1

Screw-less clamp

100 V

M16-T1-S

200 V

M16-T2-S

Specifications

 

Allowable operating frequency

Mechanical

Momentary operation: 120 operations/minute max., alternate operation: 60 operations/minute max.

Electrical

20 operations/minute max.

Durability

Mechanical

Momentary operation: 2,000,000 operations min.,
alternate operation: 200,000 operations min.

Electrical

100,000 operations min.

Degree of contamination

3 (IEC947-5-1)

Ambient temperature

Operating: -10 to 55°C
(with no icing or condensation)
Storage: -25 to 65°C
(with no icing or condensation)

Weight

Approx. 10 g (in the case of a lighted DPDT switch with solder terminals)

Size in mm

Round/square: 18Hx18Wx28.5D
rectangular: 18Hx24Wx28.5D

 

Agency

Standards

File number

UL, cUL

UL508

E41515

Ratings

Superbright LED

Rated voltage

Rated current

Operating voltage

Built-in limiting resistance

5 VDC

30 mA (15 mA)

5 VDC ±5%

33 Ω (68 Ω)

12 VDC

15 mA

12 VDC ±5%

270 Ω (560 Ω)

24 VDC

10 mA

24 VDC ±5%

1,600 Ω (2,000 Ω)

 

Incandescent lamp

Rated voltage

Rated current

Operating voltage

6 VAC/VDC

60 mA

5 VAC/VDC

14 VAC/VDC

40 mA

12 VAC/VDC

28 VAC/VDC

24 mA

24 VAC/VDC

 

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me M16

m16 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for M16

By completing this form you can request a quotation. Your personal details will be handled confidentially.

m16 prod

Personal details

M16

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation