Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Safety Sensors

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Safety Sensors

Filter by

Application
Safety category
Products
6 products found
Product
OS32C F3SG-SR/PG F3SG-RA F3SG-RE F3SJ E3ZS
os32c prod
f3sg sr prod
f3sg-ra photo rgbweb prod
f3sg-ra photo rgbweb prod
f3sj series 600x600 prod
E3ZS-T81A
Housing
133 x 104 x 143 mm 32 x 38 mm 35 x 35 mm 35 x 35 mm 24 x 30 mm 30 x 30 mm 33.1 x 20 x 10.8 mm
Resolution
30 mm 40 mm 50 mm 70 mm 14 mm 25 mm 45 mm 85 mm 14 mm 30 mm 14 mm 30 mm 14 mm 25 mm 30 mm -
Beam Gap
- 300 mm 400 mm 500 mm - - - Single beam
Operating Range
3 m 4 m 0.5 to 5 m (perimeter guarding passive mirror) 0.5 to 20 m (perimeter access guarding) 0.5 to 70 m (perimeter guarding long range) 0.3 to 10 m (14 mm resolution) 0.3 to 20 m (25 mm, 45 mm, 85 mm resolution) 0.3 to 10 m (14 mm resolution) 0.3 to 20 m (30 mm resolution) 0.3 to 10 m (14 mm resolution) 0.3 to 20 m (30 mm resolution) 0.2 to 7 m 0.3 to 9 m 0,2 to 3 m
Degree of protection
IP65 IP65 IP67 IP67G IP69K IP65 IP67 IP65 IP67 IP65 IP67
Safety related functions
EDM Manual/Auto start Reference boundary monitoring Blanking EDM IO-link Communication Muting Pre-reset (advance model) Series connection Software tool with PC settings Blanking EDM Muting Pre-reset (advance model) Series connection Software tool with PC settings Fast response for simple ON/OFF detection applications Simple wiring Blanking EDM External test Interlock function Muting Override Warning zone External test
Product
OS32C F3SG-SR/PG F3SG-RA F3SG-RE F3SJ E3ZS
  • os32c prod

    OS32C

    Safety laser scanner

  • f3sg sr prod

    F3SG-SR/PG

    ALL in ONE Line-Up

  • f3sg-ra photo rgbweb prod

    F3SG-RA

    Advanced type for complex safety solutions

  • f3sg-ra photo rgbweb prod

    F3SG-RE

    Easy type for simple ON/OFF detection applications

  • f3sj series 600x600 prod

    F3SJ

    Offering the best selection of safety light curtains for your guarding needs.

  • E3ZS-T81A

    E3ZS

    Single-beam safety sensor for access protection

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events