F3SG-RA
Advanced type for complex safety solutions
The F3SG-RA advanced safety light curtain provides simplicity in mounting, daily operation and maintenance.
- Torsion-resistant for fast and simple alignment
- Smart-click cable connection for fast set-up and correct torque to ensure IP67
- QR code indication for easy online troubleshooting
- PNP/NPN output selection by DIP switch
- Cascading connection up to 3 segments and up to 255 beams
- Built in blanking, muting and reset functions
Specifications & ordering info
| Product | Type of safety according to IEC 61496-1 | Type of protection | Detection capability | Safety field height | Beam gap | Number of beams | Number of protected semiconductor outputs | Number of semiconductor outputs with signalling function | Maximum safety range | Minimum operating distance | Response time | Cascadable | With muting function | With beam coding | Type of switching output of the OSSD | Communication port(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
2 | Finger protection | 14 mm | 320 mm | 10 mm | 31 | 2 | 1 | 10 m | 0.3 m | 8 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 2, 14 mm resolution, range 0.3 to 10.0 m, height 320 mm, PNP/NPN |
|
|
|
2 | Hand protection | 30 mm | 990 mm | 20 mm | 48 | 2 | 1 | 20 m | 0.3 m | 13 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 2, 30 mm resolution, range 0.3 to 20.0 m, height 990 mm, PNP/NPN |
|
|
|
4 | Finger protection | 14 mm | 320 mm | 10 mm | 31 | 2 | 1 | 10 m | 0.3 m | 8 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 320 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 430 mm | 20 mm | 20 | 2 | 1 | 20 m | 0.3 m | 8 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 430 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 590 mm | 20 mm | 28 | 2 | 1 | 20 m | 0.3 m | 8 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 590 mm, PNP/NPN |
|
|
|
4 | Finger protection | 14 mm | 640 mm | 10 mm | 62 | 2 | 1 | 10 m | 0.3 m | 13 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 640 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 750 mm | 20 mm | 36 | 2 | 1 | 20 m | 0.3 m | 8 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 750 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 910 mm | 20 mm | 44 | 2 | 1 | 20 m | 0.3 m | 13 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 910 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 1230 mm | 20 mm | 60 | 2 | 1 | 20 m | 0.3 m | 13 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 1230 mm, PNP/NPN |
|
|
|
4 | Hand protection | 30 mm | 1550 mm | 20 mm | 76 | 2 | 1 | 20 m | 0.3 m | 13 ms | Yes | Yes | Yes | PNP/NPN | USB | Safety Sensor, F3SG-R Advanced, Type 4, 30 mm resolution, range 0.3 to 20.0 m, height 1550 mm, PNP/NPN |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts F3SG-RA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for F3SG-RA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
ADVANCED type
- Resolution: 14 mm (finger protection) and 30 mm (hand and arm protection) models
- Cascaded designs possible: 3 segments, up to 255 beams
- “Smart click” 1/8 turn quick connect M12 cables: for fast installation and proper torque to ensure IP67 connection
- 14mm resolution up to 10.0 m (32 ft.) range in 160 to 2080 mm (6.3 to 81.9 inch) protective heights
- 30mm resolution up to 20.0 m (65 ft.) range in 190 to 2510 mm (7.3 to 98.7 inch) protective heights
Online Trouble Shooting
8 Languages!
To access troubleshooting support for safety light curtain errors in your local language use your tablet or smartphone to scan a QR code sticker that can be applied to the machine. Also accessible by computer, operators can check the error details in 8 languages and download manuals from a dedicated website. Languages include English, Spanish, French, Chinese, Korean, Japanese, German and Italian.
Reduced Wiring Work
Smark Click
1/8 turn quick-connect M12 cables allow fast installation and proper torque to ensure IP67 connection.
Applications
Built-in muting to pass through materials into the hazard zone require no external muting controller. The blanking funciton disables specific beams of the safety light curtain. A warning zone can be set to alert people before they enter a danger zone using single or series-connected units when horizontally mounted.
Software
The user can configure various functions and view operating states of the F3SG-RA Safety Light Curtain, using the Safety Light Curtain Configuration Tool: SD Manager 2. Download the software and save it to a desired location on a PC.
