Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to 1-phase Motor Protection Relays

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

1-phase Motor Protection Relays

Filter by

Function
Products
8 products found
Product
K8DT-AS K8AK-AS K8DT-AW K8AK-AW K8DT-VS K8AK-VS K8DT-VW K8AK-VW
k8dt-as prod
k8ak-as prod
img product k8dt-aw corner prod
k8ak-aw2 prod
k8dt-vs prod
k8ak-vs3 prod
k8dt-vw prod
k8ak-vw3 prod
Body size (Width)
17.5 mm 22.5 mm 17.5 mm 22.5 mm 17.5 mm 22.5 mm 17.5 mm 22.5 mm
Terminals
Push-in plus Screw Push-in plus Screw Push-in plus Screw Push-in plus Screw
Sensing range
2 to 500 mA AC/DC 0.1 to 5 A AC/DC 10 to 200 A AC by Omron current transformer 2 to 500 mA AC/DC 0,1 to 8 A AC/DC 10 to 200 A AC by Omron current transformer 2 to 500 mA AC/DC 0.1 to 5 A AC/DC 10 to 200 A AC by Omron current transformer 2 to 500 mA AC/DC 0.1 to 5 A AC/DC 10 to 200 A AC by Omron current transformer 1 to 150 VAC/DC 20 to 600 VAC/DC 1 to 150 VAC/DC 20 to 600 VAC/DC 1 to 150 VAC/DC 20 to 600 VAC/DC 1 to 150 VAC/DC 20 to 600 VAC/DC
Control output
Relay (1 SPDT) Transistor (open collector) Relay (1 SPDT) Relay (1 SPDT) Transistor (open collector) Relay (2 SPDT) Relay (1 SPDT) Transistor (open collector) Relay (1 SPDT) Relay (1 SPDT) Transistor (open collector) Relay (2 SPDT)
Product
K8DT-AS K8AK-AS K8DT-AW K8AK-AW K8DT-VS K8AK-VS K8DT-VW K8AK-VW

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events