Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to K8DT-VS

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-VS

K8DT-VS

Single-phase voltage relay

Detect abnormal voltages applies to equipment to protect against equipment failure. Use in either overvoltage or undervoltage mode.

  • Monitor AC or DC voltages with one relay
  • Settings for the operating value, hysteresis, and operating time
  • Width of 17.5 mm to reduce space required in panels
  • Push-in plus Technology that reduce wiring work
  • UL listed for easy shipping to North America
  • Double-insertion holes for crossover wiring (all terminals)
  • Models added with transistor outputs for superior contact reliability
  • RoHS compliant

Specifications & ordering info

Product Functions Installation type Terminal type Size Setting range Supply voltage AC Supply voltage DC Output type Contact description Body color Description
Monitoring relay 17.5mm wide, Single phase over or under voltage 1 to 150 V AC /DC, 1 x SPDT, 100-240 VAC
Monitoring relay 17.5mm wide, Single phase over or under voltage 1 to 150 V AC /DC, 1 x SPDT, 24 V AC/DC
Monitoring relay 17.5mm wide, Single phase over or under voltage 1 to 150 V AC /DC, 1 x Transistor, 100-240 VAC
Monitoring relay 17.5mm wide, Single phase over or under voltage 1 to 150 V AC /DC, 1 x Transistor, 24 V AC/DC
Monitoring relay 17.5mm wide, Single phase over or under voltage 20 to 600 V AC /DC, 1 x SPDT, 100-240 VAC
Monitoring relay 17.5mm wide, Single phase over or under voltage 20 to 600 V AC /DC, 1 x SPDT, 24 V AC/DC
Monitoring relay 17.5mm wide, Single phase over or under voltage 20 to 600 V AC /DC, 1 x Transistor, 100-240 VAC
Monitoring relay 17.5mm wide, Single phase over or under voltage 20 to 600 V AC /DC, 1 x Transistor, 24 V AC/DC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts K8DT-VS

k8dt-vs prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for K8DT-VS

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k8dt-vs prod

Personal details

K8DT-VS

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads