Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Solid State Relays

A confirmation email has been sent to

Continue to page

Please or register to download this document

Solid State Relays

Filter by

Usage
Control
Products
12 products found
Product
G3RV-ST G3R-I / -O G3F / G3FD G3H / G3HD G3NA G3NE G3PA G3PJ G3PE G3PH G3PF G3PW
G2RV-ST G3RV-ST group prod
g3r-i-o prod
g3fg3fd prod
g3hg3hd prod
g3na img prod
g3ne prod
g3pa img prod
g3pj prod
g3pe picture 2 prod
g3ph-2075b prod
jpg mac sgfr-319b-3 003 prod
g3pw prod
Terminals
Push-in plus Screw Screw Screw Screw Screw Tab Screw Push-in plus Screw Screw Screw Screw Screw
Ampere
2 A (240 VAC resistive load) 3 A (24VDC resistive load) 100 mA 2 A 2 A 3 A 3 A 90 A 20 A 60 A 25 A 45 A 150 A 35 A 60 A
Load voltage current (VAC)
100 to 240 VAC (-A(L)) - 100 to 240 VAC (-F) 100 to 240 VAC (-H) 24 to 240 VAC 200 to 480 VAC 100 to 240 VAC 24 to 240 VAC 200 to 480 VAC 100 to 480 VAC 100 to 240 VAC 200 to 480 VAC 100 to 240 VAC 180 to 480 VAC 100 to 240 VAC 200 to 480 VAC 100 to 240 VAC
Load voltage current (VDC)
5 to 24 VDC (-D) 4 to 48 VDC (-O) 5 to 24 VDC (-I) 4 to 48 VDC (-FD) 5 to 110 VDC (-FD) 4 to 48 VDC (-HD) 5 to 200 VDC - - - - - - -
Features
LED operation indicator Zero crossing LED operation indicator Zero crossing Zero crossing Zero crossing LED operation indicator Protective cover Varistor Zero crossing Varistor Zero crossing LED operation indicator Heat sink Protective cover Replaceable cartridge Varistor Zero crossing LED operation indicator Heat sink Protective cover Zero crossing LED operation indicator Heat sink Surge pass circuit Zero crossing LED operation indicator Heat sink Protective cover Surge pass circuit Zero crossing LED operation indicator Current transformer Heat sink Protective cover Zero crossing Heat sink Zero crossing
Product
G3RV-ST G3R-I / -O G3F / G3FD G3H / G3HD G3NA G3NE G3PA G3PJ G3PE G3PH G3PF G3PW
  • G2RV-ST G3RV-ST group prod

    G3RV-ST

    Industrial 6 mm “slim” SSR

  • g3r-i-o prod

    G3R-I / -O

    Compact SSR for I/O interface with high dielectric strength requirements

  • g3fg3fd prod

    G3F / G3FD

    Plug-in type SSR with shape and size compatible with MY series power relay

  • g3hg3hd prod

    G3H / G3HD

    Plug-in type SSR, shape and size compatible with LY mechanical power relay

  • g3na img prod

    G3NA

    Hockey puck style SSR with 5-90A output currents

  • g3ne prod

    G3NE

    Compact, low-cost, SSR switching 5 to 20A

  • g3pa img prod

    G3PA

    Solid State Relays with exchangeable power cartridge

  • g3pj prod

    G3PJ

    Solid state relays for heaters

  • g3pe picture 2 prod

    G3PE

    Omron’s G3PE Compact Industrial SSR with outstanding surge endurance

  • g3ph-2075b prod

    G3PH

    High-power, load-control SSRs with high current of 75 or 150 A at 240 or 480 VAC

  • jpg mac sgfr-319b-3 003 prod

    G3PF

    “Intelligent” SSR with Built-in current transformer which enables Heater Burnout and SSR Shortcircuit Failure Detection.

  • g3pw prod

    G3PW

    Thyristor-type single-phase power controller that enables precise temperature control

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events