G3PE
Omron’s G3PE Compact Industrial SSR with outstanding surge endurance
The G3PE features an original surge-pass circuit that gives outstanding surge endurance and protects the semiconductor device against voltages in excess of 30kV.
- Single and three phase, 15-45 A output current
- 100-240VAC and 200-480 VAC output voltages
- Models available without zero cross
- Improved surge dielectric strength for output circuits
- Terminal cover with finger protection
- Mount to DIN track or with screws
Specifications & ordering info
Product | Application | Number of phases | Number of poles | Mounting method | Terminal | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operation current Ie at AC-1 | Permissible I²t value | Applicable heater capacity (AC1: resistive load) | Product Height (unpacked) | Product Width (unpacked) | Product Depth (unpacked) | Supply voltage DC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Communication port(s) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 15 A | 121 A²s | 3 kW | 100 mm | 22.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, 1 phase, 15A 100-240 VAC, with heat sink, DIN rail mount |
|
|
|
ON/OFF control | 3 | 3 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 15 A | 121 A²s | 5.1 kW | 100 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid-State relay, 3-pole, DIN-track mounting, 15 A, 264 VAC max |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 25 A | 260 A²s | 5 kW | 100 mm | 22.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, 1 phase, 25A 100-240 VAC, with heat sink, DIN rail mount |
|
|
|
ON/OFF control | 3 | 2 | Screw | Screw | No | Yes | 100-240 V | 75-264 V | 25 A | 260 A²s | 8.6 kW | 84.5 mm | 110.5 mm | 105 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-State relay, 2-pole, screw mounting, 25A, 264VAC max |
|
|
ON/OFF control | 3 | 3 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 25 A | 260 A²s | 8.6 kW | 120 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid-State relay, 3-pole, DIN-track mounting, 25A, 264 VAC max |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 25 A | 260 A²s | 8.6 kW | 100 mm | 22.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | No | Solid-state relay, 1 phase, 25A 100 to 240 VAC, with heat sink, DIN rail mount, non zero cross switching function |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 35 A | 1260 A²s | 7 kW | 100 mm | 44.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, 1-pole, DIN-track mounting, 35 A, 264 VAC max |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-240 V | 75-264 V | 45 A | 1260 A²s | 9 kW | 100 mm | 44.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, 1-pole, DIN-track mounting, 45 A, 264 VAC max |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 15 A | 128 A²s | 6 kW | 100 mm | 22.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 1-pole, DIN-track mounting, 15 A, 528 VAC max |
|
||
|
ON/OFF control | 3 | 2 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 15 A | 260 A²s | 12.5 kW | 100 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, 2-pole, DIN-track mounting, 15 A, 528VAC max |
|
|
|
ON/OFF control | 3 | 3 | Screw | Screw | No | Yes | 200-480 V | 180-528 V | 15 A | 260 A²s | 12.5 kW | 84.5 mm | 110.5 mm | 105 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid-State relay, 3-pole, screw mounting, 15A, 528VAC max |
|
||
|
ON/OFF control | 3 | 3 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 15 A | 260 A²s | 12.5 kW | 100 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 3-pole, DIN-track mounting, 15 A, 528 VAC max |
|
||
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 25 A | 1350 A²s | 10 kW | 100 mm | 22.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 1-pole, DIN-track mounting, 25 A, 528 VAC max |
|
||
|
2 | 2 | Screw | Screw | No | Yes | 200-480 V | 180-528 V | 25 A | 260 A²s | 20.7 kW | 84.5 mm | 110.5 mm | 105 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid-State relay, 2-pole, screw mounting, 25A, 528VAC max |
|
|||
|
ON/OFF control | 3 | 2 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 25 A | 260 A²s | 20.7 kW | 100 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 2-pole, DIN-track mounting, 25A, 528VAC max |
|
||
|
ON/OFF control | 3 | 3 | Screw | Screw | No | Yes | 200-480 V | 180-528 V | 25 A | 260 A²s | 20.7 kW | 110.5 mm | 110.5 mm | 105 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid-State relay, 3-pole, screw mounting, 25A, 528VAC max |
|
||
|
ON/OFF control | 3 | 3 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 25 A | 260 A²s | 20.7 kW | 120 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 3-pole, DIN-track mounting, 25 A, 528 VAC max |
|
||
|
ON/OFF control | 3 | 3 | Screw | Screw | No | Yes | 200-480 V | 180-528 V | 35 A | 1260 A²s | 29 kW | 130.5 mm | 130.5 mm | 105 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid-State relay, 3-pole, screw mounting, 35A, 528VAC max |
|
||
|
ON/OFF control | 3 | 3 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 35 A | 1260 A²s | 29 kW | 140 mm | 80 mm | 155 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 3-pole, DIN-track mounting, 35 A, 528 VAC max |
|
||
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 200-480 V | 180-528 V | 45 A | 6600 A²s | 18 kW | 100 mm | 44.5 mm | 100 mm | 12-24 V | 10 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, 1-pole, DIN-track mounting, 45 A, 528 VAC max |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts G3PE
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for G3PE
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download