G3PE-225B-2 12-24VDC
Solid-State relay, 2-pole, screw mounting, 25A, 264VAC max
Specifications
Application | ON/OFF control |
Number of phases | 3 |
Number of poles | 2 |
Mounting method | Screw |
Terminal | Screw |
Complete with socket | |
LED indicator | |
Rated operational voltage, AC | 100-240 V |
Operating voltage range, AC | 75-264 V |
Rated operation current Ie at AC-1 | 25 A |
Permissible I²t value | 260 A²s |
Applicable heater capacity (AC1: resistive load) | 8.6 kW |
Product Height (unpacked) | 84.5 mm |
Product Width (unpacked) | 110.5 mm |
Product Depth (unpacked) | 105 mm |
Supply voltage DC | 12-24 V |
Control current max. | 10 mA |
Must operate voltage max. | 9.6 V |
Must release voltage min. | 1 V |
Maximum operating temperature | 80 °C |
Minimum operating temperature | -30 °C |
Isolation | Phototriac |
Switching at zero-crossing | |
Communication port(s) | None |