Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Inductive Sensors

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Inductive Sensors

Filter by

Type
Interface
Products
15 products found
Product
E2E NEXT E2B E2EW E2EQ NEXT E2A-S µPROX E2E TL-W E2S E2Q5 E2Q6 E2ER/E2ERZ E2EH E2FQ E2NC E2EC
e2e next 3-wire prod
e2b prod
e2ew 400x400 prod
e2eq prod
e2a-m18 img prod
e2e dsc5051 20130311-bewerkt prod
tl-w5f1 img prod
e2s img prod
e2q5 perperl prod
e2q6 prod
e2er-e2erz prod
e2eh prod
e2fq prod
e2nc-ea21-2m e473-e1-01-42 400x400px prod
e2ec img prod
Mounting
Flush Non-flush Flush Non-flush Flush Flush Flush Non-flush Flush Non-flush Flush Non-flush Non-flush Flush Non-flush Flush Non-flush Flush Flush Flush Flush Non-flush Flush
Max. Sensing Distance
8 mm (M8) 16 mm (M12) 30 mm (M18) 50 mm (M30) 4 mm (M8) 8 mm (M12) 16 mm (M18) 30 mm (M30) 7 mm (M12) 12 mm (M18) 22 mm (M30) 3 mm (M8) 6 mm (M12) 12 mm (M18) 22 mm (M30) 4 mm (M8) 8 mm (M12) 16 mm (M18) 20 mm (M30) 2 mm (M4) 2 mm (dia. 3) 3 mm (M5) 3 mm (dia. 4) 4 mm (dia. 6.5) 1.5 mm (25x8x5) 3 mm (22x8x6) 5 mm (31x18x10) 20 mm (53x40x23) 1.6 mm (19x6x2) 2.5 mm (23x8x8) 20 mm 40 mm 20 mm 30 mm 2 mm (M8) 3 mm (M12) 4 mm (M12) 7 mm (M18) 8 mm (M30) 10 mm (M30) 3 mm (M12) 7 mm (M18) 10 mm (M30) 2 mm (M12) 5 mm (M18) 10 mm (M30) 0.6 mm (dia. 3) 1 mm (dia. 5.4) 2 mm (M10) 2 mm (M12) 2 mm (dia. 8) 6 mm (30x14x4.8 mm) 7 mm (M18) 0.8 mm (dia. 3) 1.5 mm (dia. 5.4) 3 mm (dia. 8) 4 mm (M12)
Housing material
Brass Stainless steel Brass Stainless steel Fluororesin coated Stainless steel Fluororesin coated Stainless steel Stainless steel Plastic (ABS) Plastic (polyarylate) Plastic (PBT) Plastic (PBT) Brass (M12-M30) Stainless steel (M8) Stainless steel SUS361L PTFE Brass (M10) Brass (M12) Brass (M18) Brass (dia. 3) Brass (dia. 8) Stainless steel (dia. 5.4) Zinc (30x14x4.8 mm) Brass
Key features
Available in short and long barrel lengths High-brightness LED visible from 360° IO-Link communication Mounting Sleeve for fast replacement Oil-resistant Single, double, triple and quadruple sensing distance The longest sensing distance All-round-visible indicator Laser printed part numbers Fluororesin coating for spatter resistance in welding application areas Full metal housing High-brightness LED visible from 360° IO-Link communication Magnetic-field immune for premium models Same sensing distance for iron and aluminum Single triple and quadruple sensing distance Fluororesin coating for spatter resistance in welding application areas High-brightness LED visible from 360° IO-Link communication Mounting Sleeve for fast replacement Oil-resistant cables The longest sensing distance - High frequency of 5 kHz, suitable for high-speed counting Front and side facing surface Rugged die-cast metal or heat-resistant ABS plastic housing Miniature housing Standard M12 cable connection Free wire connection Oil-resistant Cleaning Processes resistant Stainless steel 316 housing and temperature resistant up to 120°C Chemical resistant High precision distance positioning and detection Network connectivity Smart tuning Small diameter with separate sensing head and amplifier
Product
E2E NEXT E2B E2EW E2EQ NEXT E2A-S µPROX E2E TL-W E2S E2Q5 E2Q6 E2ER/E2ERZ E2EH E2FQ E2NC E2EC
  • e2e next 3-wire prod

    E2E NEXT

    Proximity Sensor E2E NEXT

  • e2b prod

    E2B

    The ideal solution for standard industrial environments

  • e2ew 400x400 prod

    E2EW

    Metal Face Proximity Sensors

  • e2eq prod

    E2EQ NEXT

    Proximity Sensor E2EQ NEXT

  • e2a-m18 img prod

    E2A-S

    Extended sensing range inductive sensor in cylindrical stainless steel housing

  • e2e dsc5051 20130311-bewerkt prod

    µPROX E2E

    Small diameter proximity sensors for high precision detection

  • tl-w5f1 img prod

    TL-W

    Flat shape inductive sensor in compact plastic housing

  • e2s img prod

    E2S

    Miniature square inductive sensor in plastic housing

  • e2q5 perperl prod

    E2Q5

    Long distance inductive proximity sensor in plastic housing

  • e2q6 prod

    E2Q6

    Rectangular Proximity Sensor with free wire connection terminal

  • e2er-e2erz prod

    E2ER/E2ERZ

    Oil-resistant Proximity Sensors

  • e2eh prod

    E2EH

    Heat and detergent resistant inductive sensor in cylindrical stainless steel housing

  • e2fq prod

    E2FQ

    Chemical resistant inductive sensor in cylindrical PTFE housing

  • e2nc-ea21-2m e473-e1-01-42 400x400px prod

    E2NC

    High precision distance positioning and detection

  • e2ec img prod

    E2EC

    Sub-miniature inductive sensor for demanding mounting conditions with remote amplifier

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events