|
|
M30 |
Flush |
10 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.3 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 10 mm, DC, 3-wire, PNP NO, 2 m cable
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Flush |
10 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 10 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M18 |
Flush |
10 mm |
PNP |
NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 10 mm, DC, 3-wire, PNP NC, M12 connector
|
|
|
|
M30 |
Flush |
10 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.3 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 10 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO + NC |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 10 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, 2 m cable
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 10 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Flush |
10 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 10 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO + NC |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M8, shielded, 1.5 mm, DC, 2-wire, NO, 2 m cable, polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
49 mm |
34.4 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M8, shielded, 1.5 mm, DC, 2-wire, NO, M12 pigtail Smartclick connector, 0.3 m, polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
49 mm |
34.4 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M8, shielded, 1.5 mm, DC, 2-wire, NO, M12 pigtail Smartclick connector, 0.3 m, no polarity
|
|
|
|
M30 |
Flush |
20 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M30 |
Quasi-flush |
22 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 22 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M12 |
Flush |
2 mm |
PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.9 mm |
30.4 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M12, shielded, 2 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
2 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M12, shielded, 2 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M8 |
Flush |
2 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
48.8 mm |
34.2 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M8, shielded, 2 mm, DC, 2-wire, NO, 2 m cable, polarity
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO + NC |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, 2 m cable
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO + NC |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Flush |
7 mm |
PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 7 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Quasi-flush |
7 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Fluoroplastic coating, Metal sensing face |
IP67 |
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 7 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Flush |
10 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.3 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 10 mm, DC, 3-wire, PNP NO, 2 m cable
|
|
|
|
M30 |
Flush |
10 mm |
PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.7 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 10 mm, DC, 3-wire, PNP NO, M12 connector
|
|
|
|
M30 |
Flush |
10 mm |
PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.9 mm |
30.3 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 10 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Flush |
10 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 10 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Flush |
10 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 10 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M30 |
Flush |
10 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.7 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 10 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M18 |
Flush |
10 mm |
NPN |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 10 mm, DC, 3-wire, NPN NO+NC, M12 connector
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Quasi-flush |
12 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M18 |
Quasi-flush |
12 mm |
PNP |
NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 12 mm, DC, 3-wire, PNP NC, M12 connector
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO + NC |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, 2 m cable
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 12 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M18 |
Quasi-flush |
12 mm |
IO-Link, PNP |
NO + NC |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Quasi-flush |
12 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M18 |
Quasi-flush |
12 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Quasi-flush |
12 mm |
NPN |
NC |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 12 mm, DC, 3-wire, NPN NC, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M8 |
Flush |
1.5 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, PNP NO, 2 m cable
|
|
|
|
M8 |
Flush |
1.5 mm |
PNP |
NO |
Connector M12 |
Stainless steel |
|
|
Not Applicable |
53.5 mm |
26.8 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, PNP NO, M12 connector
|
|
|
|
M8 |
Flush |
1.5 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M8 |
Flush |
1.5 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M8 |
Flush |
1.5 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
|
|
Not Applicable |
53.5 mm |
26.8 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M8 |
Flush |
1.5 mm |
NPN |
NC |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M8, shielded, 1.5 mm, DC, 3-wire, NPN NC, 2 m cable
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 1.5 mm, DC, 2-wire, NO, 2 m cable, polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 1.5 mm, DC, 2-wire, M12 pigtail Smartclick connector, 0.3 m, polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 1.5 mm, DC, 2-wire, M12 pigtail Smartclick connector, 0.3 m, no polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 1.5 mm, DC, 2-wire, NO, 2 m cable, no polarity
|
|
|
|
M8 |
Flush |
1.5 mm |
2-wire |
NC |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
49 mm |
34.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 1.5 mm, DC, 2-wire, NC, 2 m cable, polarity
|
|
|
|
M30 |
Flush |
20 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M30 |
Flush |
20 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M30 |
Flush |
20 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Flush |
20 mm |
PNP |
NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 20 mm, DC, 3-wire, PNP NC, M12 connector
|
|
|
|
M30 |
Flush |
20 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 20 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M30 |
Flush |
20 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 20 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M30 |
Flush |
20 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 20 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Quasi-flush |
22 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 22 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M30 |
Quasi-flush |
22 mm |
PNP |
NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 22 mm, DC, 3-wire, PNP NC, M12 connector
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 22 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M30 |
Quasi-flush |
22 mm |
IO-Link, PNP |
NO + NC |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 22 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M30 |
Quasi-flush |
22 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 22 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
2 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 2 mm, DC, 3-wire, PNP NO, 2 m cable
|
|
|
|
M12 |
Flush |
2 mm |
PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.8 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 2 mm, DC, 3-wire, PNP NO, M12 connector
|
|
|
|
M12 |
Flush |
2 mm |
PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 2 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
2 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 2 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M12 |
Flush |
2 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
Not Applicable |
54.8 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 2 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M12 |
Flush |
2 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 2 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M8 |
Flush |
2 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
48.8 mm |
34.2 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 2 mm, DC, 2-wire, NO, 2 m cable, polarity
|
|
|
|
M8 |
Flush |
2 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
48.8 mm |
34.2 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 2 mm, DC, 2-wire, NO, M12 pigtail Smartclick connector, 0.3 m, polarity
|
|
|
|
M8 |
Flush |
2 mm |
2-wire |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
Not Applicable |
48.8 mm |
34.2 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 2 mm, DC, 2-wire, NO, M12 pigtail Smartclick connector, 0.3 m, no polarity
|
|
|
|
M8 |
Flush |
2 mm |
2-wire |
NO |
Cable |
Stainless steel |
PVC |
2 m |
Not Applicable |
48.8 mm |
34.2 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M8, shielded, 2 mm, DC, 2-wire, NO, 2 m cable, no polarity
|
|
|
|
M18 |
Flush |
5 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 5 mm, DC, 3-wire, PNP NO, 2 m cable
|
|
|
|
M18 |
Flush |
5 mm |
PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
Not Applicable |
54.8 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 5 mm, DC, 3-wire, PNP NO, M12 connector
|
|
|
|
M18 |
Flush |
5 mm |
PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 5 mm, DC, 3-wire, PNP NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M18 |
Flush |
5 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 5 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M18 |
Flush |
5 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.8 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 5 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M18 |
Flush |
5 mm |
NPN |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.9 mm |
30.4 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 5 mm, DC, 3-wire, NPN NC, 2 m cable
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M12 |
Flush |
6 mm |
PNP |
NO |
Cable |
Stainless steel |
PVC |
5 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, 5 m cable
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Flush |
6 mm |
IO-Link, PNP |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
6 mm |
PNP |
NC |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, PNP NC, M12 connector
|
|
|
|
M12 |
Flush |
6 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M12 |
Flush |
6 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, NPN NO, M12 connector
|
|
|
|
M12 |
Flush |
6 mm |
NPN |
NO |
M12 pigtail Smartclick connector |
Stainless steel |
PVC |
0.3 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 6 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
|
|
|
|
M12 |
Flush |
6 mm |
NPN |
NC |
Connector M12 |
Stainless steel |
PVC |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 6 mm, DC, 3-wire, NPN NC, M12 connector
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO |
Cable |
Stainless steel |
PVC |
2 m |
COM3 (230.4 kbps) |
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Quasi-flush |
7 mm |
PNP |
NC |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, PNP NC, 2 m cable
|
|
|
|
M12 |
Quasi-flush |
7 mm |
IO-Link, PNP |
NO + NC |
Connector M12 |
Stainless steel |
- |
|
COM3 (230.4 kbps) |
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
|
|
|
|
M12 |
Quasi-flush |
7 mm |
NPN |
NO |
Cable |
Stainless steel |
PVC |
2 m |
|
41.5 mm |
30 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, NPN NO, 2 m cable
|
|
|
|
M12 |
Quasi-flush |
7 mm |
NPN |
NO |
Connector M12 |
Stainless steel |
- |
|
|
54.4 mm |
28 mm |
Metal sensing face |
IP67 |
Proximity sensor, inductive, full metal stainless steel 303, M12, shielded, 7 mm, DC, 3-wire, NPN NO, M12 connector
|
|