E2EW-X20B1T30 2M
Proximity sensor, inductive, full metal stainless steel 303 M30, shielded, 20 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 20 mm |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
IO-Link baud rate | COM3 (230.4 kbps) |
Overall length | 41.5 mm |
Thread length | 30 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |