Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Digital Panel Indicators

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Digital Panel Indicators

Filter by

Type
Size
Products
11 products found
Product
K3GN K3MA-J K3MA-L K3MA-F K3HB-X K3HB-H K3HB-V K3HB-S K3HB-C K3HB-P K3HB-R
k3gn prod
k3ma-j prod
k3ma-l prod
k3ma-f prod
k3hb-x prod
k3hb-h prod
k3hb-v prod
k3hb-s prod
k3hb-rpc prod
k3hb-rpc prod
k3hb-rpc prod
Indicator type
Multifunctional digital Process Temperature Frequency / rate Process Temperature Weighing Linear sensor Up / down counting Time interval Rotary pulse
Input range
0 to 20 mA 4 to 20 mA 0 to 5 V 1 to 5 V -5 to 5 V -10 to 10 V 0 to 5 kHz 0 to 30 Hz 0 to 20 mA 4 to 20 mA 0 to 5 V 1 to 5 V -5 to 5 V -10 to 10 V Pt100 JPt100 Thermocouple K, J, T, E, L, U, N, R, S, B, W 0 to 5 kHz 0 to 30 Hz 0.000 to 10.000 A 0.0000 to 19.999 mA -199.99 to 199.99 mA 4.000 to 20.000 mA 0.0 to 400.0 V 0.0000 to 1.999 V -199.99 to 199.99 V 1.0000 to 5.0000 V Pt100 Thermocouple K, J, T, E, L, U, N, R, S, B, W 0.00 to 199.99 mV 0.000 to 19.999 mV 100.00 mV 199.999 mV 0 to 20 mA 4 to 20 mA 0 to 5 V -5 to 5 V -10 to 10 V 30 Hz (no voltage contact) 50 kHz (voltage pulse) 50 kHz (open collector) 30 Hz (no voltage contact) 50 kHz (voltage pulse) 50 kHz (open collector) 30 Hz (no voltage contact) 50 kHz (voltage pulse) 50 kHz (open collector)
Output type
Relay NPN PNP Comms Relay Relay Relay Relay NPN PNP Linear Comms Relay NPN PNP Linear Comms Relay NPN PNP Linear Comms Relay NPN PNP Linear Comms Relay NPN PNP Linear BCD Comms Relay NPN PNP Linear BCD Comms Relay NPN PNP Linear BCD Comms
Supply voltage DC
24 VDC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC 24 VAC / VDC 100 to 240 VAC
Accuracy
+/- 0.1% of full scale +/- 0.1% of full scale +/- 0.1% of full scale +/- 0.1% of full scale +/- 0.1% of full scale (DC voltage & DC current) +/- 0.5% of full scale (AC voltage & AC current) +/- 0.2% of full scale (Pt-100) +/- 0.3% of full scale (thermocouple) +/- 0.1% of full scale +/- 0.1% of full scale (one input) +/- 0.2% of full scale (two inputs) - +/- 0.08% rgd +/- 1 digit +/- 0.006% rgd +/- 1 digit +/- 0.02% rgd +/- 1 digit
Display
Colour change, 5 digit Colour change, 5 digit Colour change, 4 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit Colour change, 5 digit
Sample rate
250 ms 250 ms 500 ms - 20 ms 20 ms 20 ms 0.5 ms - - -
Product
K3GN K3MA-J K3MA-L K3MA-F K3HB-X K3HB-H K3HB-V K3HB-S K3HB-C K3HB-P K3HB-R
  • k3gn prod

    K3GN

    Compact and intelligent digital panel meter

  • k3ma-j prod

    K3MA-J

    Highly visible LCD display with 2-colour (red and green) LEDs

  • k3ma-l prod

    K3MA-L

    Highly visible LCD display with 2-colour (red and green) LEDs

  • k3ma-f prod

    K3MA-F

    Highly visible LCD display with 2-colour (red and green) LEDs

  • k3hb-x prod

    K3HB-X

    Process indicator ideal for discriminating and displaying measurements

  • k3hb-h prod

    K3HB-H

    New high-speed, high-precision temperature indicator

  • k3hb-v prod

    K3HB-V

    Weighing indicator measuring pressure, load, torque and weight

  • k3hb-s prod

    K3HB-S

    Linear sensor indicator capable of high-speed response

  • k3hb-rpc prod

    K3HB-C

    High-speed up-/down-counting pulse indicator

  • k3hb-rpc prod

    K3HB-P

    Timer interval indicator measuring time, passing speed or 2-point cycles

  • k3hb-rpc prod

    K3HB-R

    Rotary pulse indicator capable of 50kHz measurements

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events