Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K3HB-V

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K3HB-V

K3HB-V

Weighing indicator measuring pressure, load, torque and weight

These indicators with analogue input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB series is high speed, with a sample rate of 50Hz.

  • Position meter indication for easy monitoring
  • Optional DeviceNet, RS-232C, RS-485
  • Double display, with 5 digits, in two colours
  • Dimensions: H 48 x W 96 x D 100mm

Specifications & ordering info

Product Type Input type Input range Size Number of digits Output type Supply voltage AC Supply voltage DC Sample rate Communication port(s) Features Description
Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots,Load cell input (DC low voltage input), 0.00 to 19.999mV/0.000 to 19.999mV/100.00 to 199.99mV, 100-240 VAC supply
Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots,Load cell input (DC low voltage input), 0.00 to 19.999mV/0.000 to 19.999mV/100.00 to 199.99mV, 24 VAC/VDC supply
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me K3HB-V

k3hb-v prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K3HB-V

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k3hb-v prod

Personal details

K3HB-V

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Harsh environment

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Measuring liquids

K3HB-V is a weighing meter, being used to weigh the tanks containing the liquid, as the level reduces the weight goes down. This can be used as a signal to fill the tank. The Tare function can be used to subtract the weight of the empty tank from the overall weight leaving only the material weight on the display.