K3HB-S
Linear sensor indicator capable of high-speed response
These indicators with analogue input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB series is high speed, with a sample rate of 2,000Hz.
- Position meter indication for easy monitoring
- Optional DeviceNet, RS-232C, RS-485
- Double display, with 5 digits, in two colours
- Dimensions: H 48 x W 96 x D 100mm
Specifications & ordering info
Product | Type | Input type | Input range | Size | Number of digits | Output type | Supply voltage AC | Supply voltage DC | Sample rate | Communication port(s) | Features | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Linear sensor | DC current, DC voltage | -10 to 10 V, -5 to 5 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | 1/8 DIN (96 x 48 mm) | 5 | None | 20.4-26.4 V | 20.4-26.4 V | 0.5 ms | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, Linear sensor/transducor input, DC process inputs scaled 0 to 5v, 1 to 5V, -5 to +5V, -10 to +10V, 0 to 20mA or 4 to 20mA 24 VAC |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts K3HB-S
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K3HB-S
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Harsh environment
Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.