Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K3HB-SSD AC/DC24

Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, Linear sensor/transducor input, DC process inputs scaled 0 to 5v, 1 to 5V, -5 to +5V, -10 to +10V, 0 to 20mA or 4 to 20mA 24 VAC

Specifications

Type Linear sensor
Input type DC current, DC voltage
Input range -10 to 10 V, -5 to 5 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Size 1/8 DIN (96 x 48 mm)
Number of digits 5
Output type None
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Accuracy +/- 0.1% full scale
Sample rate 0.5 ms
Communication port(s) None
Features Colour change display
Product Width (unpacked) 96 mm
Product Height (unpacked) 48 mm
Product Depth (unpacked) 95 mm

Accessories

K33-CPA option board (Slot B), not compatible with K3N models, 1 relay (PASS) SPDT and 12 VDC 80mA sensor power supply
K33-FLK3A option board (Slot B), not compatible with K3N models, Communications RS-485 and 10 VDC 100mA sensor power supply
K33-L1A option board (Slot B), not compatible with K3N models, Linear DC (0)4-20mA Output and 12 VDC 80mA sensor power supply
K34-C1 option board (Slot C), not compatible with K3N models, 2 relays (High/Low) SPDT for each relay
K34-C2 option board (Slot C), not compatible with K3N models, 4 relays (HH/H/L/LL) SPNO for each relay
K34-T1 option board (Slot C), not compatible with K3N models, 5 NPN open collector output (HH/H/PASS/L/LL)
K34-T2 option board (Slot C), not compatible with K3N models, 5 PNP open collector output (HH/H/PASS/L/LL)
K35-1 option board (Slot D), not compatible with K3N models, NPN open collecor event input card 5 points M3 terminal block
K35-3 option board (Slot D), not compatible with K3N models, PNP open collecor event input card 5 points M3 terminal block
Y92A-49N Watertight cover for DIN48x96mm device, IP66, plastic

Downloads