Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K3HB-P

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K3HB-P

K3HB-P

Timer interval indicator measuring time, passing speed or 2-point cycles

These indicators with digital input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing.

  • Position meter indication for easy monitoring
  • Optional DeviceNet, RS-232C, RS-485
  • Double display, with 5 digits, in two colours
  • Dimensions: H 48 x W 96 x D 100mm

Specifications & ordering info

Ordering information

Type of indicator

Input ranges

Supply voltage

Input sensor

Order code

Rotary pulse indicator K3HB-R

No voltage contact: 30 Hz max.
Voltage pulse: 50 kHz max.
Open collector: 50 kHz max.

100 to 240 VAC

NPN input/voltage pulse

K3HB-RNB 100-240VAC

24 VAC/VDC

K3HB-RNB 24VAC/VDC

100 to 240 VAC

PNP input

K3HB-RPB 100-240VAC

24 VAC/VDC

K3HB-RPB 24VAC/VDC

100 to 240 VAC

NPN

K3HB-PNB 100-240VAC

100 to 240 VAC

PNP

K3HB-PPB 100-240VAC

Timer interval indicator K3HB-P1

100 to 240 VAC

NPN

K3HB-CNB 100-240VAC

Up/down counting pulse indicator K3HB-C1

24 VAC/VDC

PNP

K3HB-CPB 24VAC/VDC

100 to 240 VAC

K3HB-CPB 100-240VAC

Option boards

Sensor power supply/output boards

Slot

Output

Sensor power supply

Communications

Order code

B

Relay

PASS: SPDT

12 VDC ±10%, 80 mA

K33-CPA 2

Linear current

DC0(4) - 20 mA

K33-L1 A 3

Linear voltage

DC0(1) - 5 V, 0 to 10 V

K33-L2A 2

K33-A 2

RS-232C

K33-FLK1 A 2

RS-485

K33-FLK3A 2

Relay/transistor output boards

Slot

Output

Communications

Order code

C

Relay

H/L: SPDT each

K34-C1

HH/H/LL/L: SPST-NO each

K34-C2

Transistor

NPN open collector: HH/H/PASS/L/LL

K34-T1

PNP open collector: HH/H/PASS/L/LL

K34-T2

 

DeviceNet

K34-DRT 4

BCD + transistor

NPN open collector: HH/H/PASS/L/LL

K34-BCD

Event input boards

Slot

Input type

Number of points

Communications

Order code 5

D

NPN open collector

5

M3 terminal blocks

K35-1

PNP open collector

5

M3 terminal blocks

K35-3

Accessories

Type

Order code

Special BCD output cable

K32-BCD

Note: K32-DICN special cable accessory (for event inputs with 8-pin connector) available on request. Please contact your Omron representative.

Specifications

Power supply voltage

100 to 240 VAC (50/60 Hz), 24 VAC/VDC, DeviceNet power supply: 24 VDC

Allowable power supply voltage range

85 to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25 VDC

Power consumption

100 to 240 V: 18 VA max. (max. load), 24 VAC/DC: 11 VA/7 W max. (max. load)

Display method

Negative LCD (backlit LED) display 7-segment digital display
(character height: PV: 14.2 mm (green/red); SV: 4.9 mm (green))

Ambient operating temperature

−10 to 55°C (with no icing or condensation)

Display range

−19,999 to 99,999

Weight

Approx. 300 g (base unit only)

Degree of protection

Front-panel

Conforms to NEMA 4X for indoor use (equivalent to IP66)

Rear case

IP20

Terminals

IP00 + finger protection (VDE0106/100)

Memory protection

EEPROM (non-volatile memory), number of rewrites: 100,000

Event input ratings

Contact

ON: 1 kΩ max., OFF: 100 kΩ min.

No-contact

ON residual voltage: 2 V max., OFF leakage current: 0.1 mA max., load current: 4 mA max.
Maximum applied voltage: 30 VDC max.

Output ratings

Transistor output

Maximum load voltage

24 VDC

Maximum load current

50 mA

Leakage current

100 µA max.

Contact output
(resistive load)

Rated load

5 A at 250 VAC, 5 A at 30 VDC

Rated through current

5 A

Mechanical life expectancy

5,000,000 operations

Electrical life expectancy

100,000 operations

Linear output

Allowable load impedance

500 Ω max. (mA); 5 kΩ min. (V)

Resolution

Approx. 10,000

Output error

±0.5% FS

Size in mm (H×W×D)

48×96×100


1. There are other models available on request. Please contact your Omron representative for special request.
2. CPA can be combined with relay outputs only.
3. Only one of the following can be used by each digital indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.
K3HB has got three slots for option boards: Slot B, slot C and slot D.
4. Only one of the following can be used by each digital indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.
K3HB has got three slots for option boards: Slot B, slot C and slot D.
5. There are other models available on request. Please contact your Omron representative for special request.
1. There are other models available on request. Please contact your Omron representative for special request.
2. CPA can be combined with relay outputs only.
3. Only one of the following can be used by each digital indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.
K3HB has got three slots for option boards: Slot B, slot C and slot D.
4. Only one of the following can be used by each digital indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.
K3HB has got three slots for option boards: Slot B, slot C and slot D.
5. There are other models available on request. Please contact your Omron representative for special request.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me K3HB-P

k3hb-rpc prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K3HB-P

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k3hb-rpc prod

Personal details

K3HB-P

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Harsh environment

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Display mixing speed

Measuring the speed of the paddles helps to maintain the quality of the mixture. The speed is being controlled by an inverter; the K3HB-P is using pulses from the proximity sensor looking at a toothed cog. The outputs of the K3HB-P can be used for either alarms or to change the speed of the inverter, thus allowing for variations in batch volume.

Downloads