K3HB-R
Rotary pulse indicator capable of 50kHz measurements
These indicators with digital input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB-R is high speed, with a sample rate up to 50kHz.
- Position meter indication for easy monitoring
- Optional DeviceNet, RS-232C, RS-485
- Double display, with 5 digits, in two colours
- Dimensions: H 48 x W 96 x D 100mm
Specifications & ordering info
| Product | Type | Input type | Input range | Size | Number of digits | Output type | Supply voltage AC | Supply voltage DC | Communication port(s) | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Frequency, Rate | NPN, Voltage pulse | 0 to 30 Hz, 0 to 50 kHz | 1/8 DIN (96 x 48 mm) | 5 | None | 100-240 V | 0-0 V | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, Rotary pulse/Rate indicator, 30Hz to 50kHz No voltage, voltage or NPN open collector, 100-240 VAC supply |
|
|
|
Frequency, Rate | PNP | 0 to 30 Hz, 0 to 50 kHz | 1/8 DIN (96 x 48 mm) | 5 | None | 20.4-26.4 V | 20.4-26.4 V | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual colour change for actual value, output and option slots, Rotary pulse/Rate indicator, 30Hz to 50kHz No voltage, voltage or PNP open collector, 24 VAC/VDC supply |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K3HB-R
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K3HB-R
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Harsh environment
Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.
Speed matching conveyors
Speed matching between two separate conveyors ensures the correct transfer of materials. In this case if the belts are at different speeds the boxes will either fall forward or backwards. By comparing the two belt speeds a linear output from the K3HB can be used to adjust one conveyors speed to ensure matching and smooth transfer.