Specifications
| Type | Frequency, Rate |
| Input type | NPN, Voltage pulse |
| Input range | 0 to 30 Hz, 0 to 50 kHz |
| Size | 1/8 DIN (96 x 48 mm) |
| Number of digits | 5 |
| Output type | None |
| Supply voltage AC | 100-240 V |
| Supply voltage DC | 0-0 V |
| Accuracy | +/- 0.006% rgd +/- 1 digit |
| Communication port(s) | None |
| Features | Colour change display |
| Product Width (unpacked) | 96 mm |
| Product Height (unpacked) | 48 mm |
| Product Depth (unpacked) | 95 mm |