K3GN
Compact and intelligent digital panel meter
The K3GN is able to cover a wide variety of applications with its 3 main functions: process meter, RPM processor/tachometer and digital data display for PC/PLC. Configuration is easy and the design is advanced and compact.
- Process indicator DC voltage/current
- RPM process/tachometer
- Digital data display for PC/PLC
- Very compact 1/32 DIN housing: H 24 x W 48 x D 83mm
- 5-digit display with programmable display colour, in red or green
Specifications & ordering info
| Product | Type | Input type | Input range | Size | Number of digits | Output type | Contact description | Supply voltage AC | Supply voltage DC | Sample rate | Communication port(s) | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Frequency, Process, Rate | DC current, DC voltage, NPN | -10 to 10 V, -5 to 5 V, 1 to 5 V, 4 to 20 mA | 1/32 DIN (48 x 24 mm) | 5 | Relay | 2 x SPST-NO | 0-0 V | 20.4-26.4 V | 250 ms | None | Colour change display | Digital panel meter, DIN48x24mm, DC voltage/current + NPN input, 2x relay outputs, includes color display function, 24VDC, without data transmission output |
|
|
|
Frequency, Process, Rate | DC current, DC voltage, NPN | -10 to 10 V, -5 to 5 V, 0 to 20 mA, 0 to 30 Hz, 0 to 5 V, 0 to 5 kHz, 1 to 5 V, 4 to 20 mA | 1/32 DIN (48 x 24 mm) | 5 | Relay | 2 x SPST-NO | 20.4-26.4 V | 250 ms | Serial RS-485 | Colour change display | Digital panel meter, DIN48x24mm, DC voltage/current + NPN input, 2x relay outputs, RS-485 port data transmission output, includes color display function, 24VDC |
|
|
|
|
Frequency, Process, Rate | DC current, DC voltage, PNP | -10 to 10 V, -5 to 5 V, 1 to 5 V, 4 to 20 mA | 1/32 DIN (48 x 24 mm) | 5 | Relay | 2 x SPST-NO | 0-0 V | 20.4-26.4 V | 250 ms | None | Colour change display | Digital panel meter, DIN 48x24 mm, DC voltage/current + PNP input, 2x relay outputs, includes color display function, without data transmission output |
|
|
|
Frequency, Process, Rate | DC current, DC voltage, PNP | -10 to 10 V, -5 to 5 V, 1 to 5 V, 4 to 20 mA | 1/32 DIN (48 x 24 mm) | 5 | PNP | 0-0 V | 20.4-26.4 V | 250 ms | None | Colour change display | Digital panel meter, DIN 48x24 mm, DC voltage/current + PNP input, 3x PNP transistor outputs, includes color display function |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K3GN
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K3GN
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]