Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K3GN-NDC-FLK 24VDC

Digital panel meter, DIN48x24mm, DC voltage/current + NPN input, 2x relay outputs, RS-485 port data transmission output, includes color display function, 24VDC

Specifications

Type Frequency, Process, Rate
Input type DC current, DC voltage, NPN
Input range -10 to 10 V, -5 to 5 V, 0 to 20 mA, 0 to 30 Hz, 0 to 5 V, 0 to 5 kHz, 1 to 5 V, 4 to 20 mA
Size 1/32 DIN (48 x 24 mm)
Number of digits 5
Output type Relay
Contact description 2 x SPST-NO
Supply voltage DC 20.4-26.4 V
Accuracy +/- 0.1% full scale
Sample rate 250 ms
Communication port(s) Serial RS-485
Features Colour change display
Product Width (unpacked) 48 mm
Product Height (unpacked) 24 mm
Product Depth (unpacked) 80 mm

Downloads