K3HB-X
Process indicator ideal for discriminating and displaying measurements
These indicators with analogue input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing. K3HB series is high speed, with a sample rate of 50Hz.
- Position meter indication for easy monitoring
- Optional DeviceNet, RS-232C, RS-485
- Double display, with 5 digits, in two colours
- Dimensions: H 48 x W 96 x D 100mm
Specifications & ordering info
| Product | Type | Input type | Input range | Size | Number of digits | Output type | Supply voltage AC | Supply voltage DC | Sample rate | Communication port(s) | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Process | DC current | -199.99 to 199.99 mA | 1/8 DIN (96 x 48 mm) | 5 | None | 100-240 V | 0-0 V | 20 ms | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, DC current input ±199.99mA and 4.000 to 20.000mA, 100-240 VAC supply |
|
|
|
Process | DC current | -199.99 to 199.99 mA | 1/8 DIN (96 x 48 mm) | 5 | None | 20.4-26.4 V | 20.4-26.4 V | 20 ms | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots, DC current input ±199.99mA and 4.000 to 20.000mA, 24 VAC/VDC supply |
|
|
|
Process | AC voltage | 0 to 400 V | 1/8 DIN (96 x 48 mm) | 5 | None | 100-240 V | 0-0 V | 20 ms | None | Colour change display | Digital panel meter, DIN1/8 (48(h) x 96(w)), 2 line display with dual color change for actual value, output and option slots,AC voltage input, from 0.0 to 400.0 V to 0.0000 to 1.999 V, 100-240 VAC supply |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K3HB-X
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K3HB-X
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Harsh environment
Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.
Monitoring concentration
Monitoring the flow rate of the two liquids means that if one changes the other will match the change, with the offset required helping to maintain product quality. The colour change display can be used to identify when the rate changes and additional alarm points can be set to give local or remote outputs. A linear output could be used for an input into a PLC system, SCADA or chart recorder if external monitoring or traceability are required.
Monitoring flow rate
A linear output flow sensor is used in the pipe to measure the flowrate through the tube, the K3HB-X is used as a local display. This can be the first indication of potential problems within the system, a leak would cause the flow rate to increase as the liquid is lost a blockage would cause a decrease in flow rate.