Specifications
| Type | Process |
| Input type | DC current |
| Input range | -199.99 to 199.99 mA |
| Size | 1/8 DIN (96 x 48 mm) |
| Number of digits | 5 |
| Output type | None |
| Supply voltage AC | 100-240 V |
| Supply voltage DC | 0-0 V |
| Accuracy | +/- 0.1% full scale |
| Sample rate | 20 ms |
| Communication port(s) | None |
| Features | Colour change display |
| Product Width (unpacked) | 96 mm |
| Product Height (unpacked) | 48 mm |
| Product Depth (unpacked) | 95 mm |