K3MA-L
Highly visible LCD display with 2-colour (red and green) LEDs
The K3MA-L is a temperature meter with a supply voltage of either 100 to 240VAC or 24VAC/VDC. Both are equipped with the same quality display and have the same short depth of 80mm.
- DIN-size of H 48 x W 96mm
- Highly visible, negative transmissive back-lit LCD display
- 14.2mm-high characters
- 4 digits
- Front-panel IP66
Specifications & ordering info
| Product | Type | Input range | Size | Number of digits | Output type | Contact description | Supply voltage AC | Supply voltage DC | Sample rate | Communication port(s) | Features | Temperature input type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Temperature | -200° to 1800° C | 1/8 DIN (96 x 48 mm) | 4 | Relay | SPDT | 100-240 V | 0-0 V | 500 ms | None | Colour change display | B, E, J, JPt100, K, L, N, Pt100, R, S, T, U | Temperature meter, DIN 96x48 mm, color change display, thermocouple/ RTD input, 1C/O relay output, 100-240AC |
|
|
|
Temperature | -200° to 1800° C | 1/8 DIN (96 x 48 mm) | 4 | Relay | SPDT | 20.4-26.4 V | 20.4-26.4 V | 500 ms | None | Colour change display | B, E, J, JPt100, K, L, N, Pt100, R, S, T, U | Temperature meter, DIN 96x48 mm, color change display, thermocouple/ RTD input, 1C/O relay output, 24 VAC/DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K3MA-L
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K3MA-L
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]