Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length of sensor | 54.8 mm |
Thread length | 28 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |