Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EW-X22B230-M1

Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 22 mm, DC, 3-wire, PNP NC, M12 connector

Specifications

Size M30
Mounting type Quasi-flush
Sensing distance 22 mm
Output type PNP
Operation mode NC
Connection method Connector M12
Material housing Stainless steel
Cable specifications -
Overall length of sensor 54.4 mm
Thread length 28 mm
Features Metal sensing face
Degree of protection (IP) IP67

Downloads