Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EW-QX2D18 2M

Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M8, shielded, 2 mm, DC, 2-wire, NO, 2 m cable, polarity

Specifications

Size M8
Mounting type Flush
Sensing distance 2 mm
Output type 2-wire
Operation mode NO
Connection method Cable
Material housing Stainless steel
Cable specifications PVC
Cable length 2 m
IO-Link baud rate Not Applicable
Overall length of sensor 48.8 mm
Thread length 34.2 mm
Features Fluoroplastic coating, Metal sensing face
Degree of protection (IP) IP67

Downloads