Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EW-X22B1T30-M1

Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 22 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector

Specifications

Size M30
Mounting type Quasi-flush
Sensing distance 22 mm
Output type IO-Link, PNP
Operation mode NO
Connection method Connector M12
Material housing Stainless steel
Cable specifications -
IO-Link baud rate COM3 (230.4 kbps)
Overall length of sensor 54.4 mm
Thread length 28 mm
Features Metal sensing face
Degree of protection (IP) IP67

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.