Specifications
| Size | M12 |
| Mounting type | Flush |
| Sensing distance | 6 mm |
| Output type | NPN |
| Operation mode | NC |
| Connection method | Connector M12 |
| Material housing | Stainless steel |
| Cable specifications | PVC |
| Overall length of sensor | 54.4 mm |
| Thread length | 28 mm |
| Features | Metal sensing face |
| Degree of protection (IP) | IP67 |
