Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EW-QX10B3T18 2M

Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 10 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, 2 m cable

Specifications

Size M18
Mounting type Flush
Sensing distance 10 mm
Output type IO-Link, PNP
Operation mode NO + NC
Connection method Cable
Material housing Stainless steel
Cable specifications PVC
Cable length 2 m
IO-Link baud rate COM3 (230.4 kbps)
Overall length of sensor 41.5 mm
Thread length 30 mm
Features Fluoroplastic coating, Metal sensing face
Degree of protection (IP) IP67

Downloads