Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2EC

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EC

E2EC

Sub-miniature inductive sensor for demanding mounting conditions with remote amplifier

The E2EC family features the smallest sensor heads for reliable sensing in areas where mounting space is crucial. The miniature sizes of the sensing heads are achieved by separating the sensing part from the amplifier. In contrast to standard separate amplifier models the E2EC family simplifies the installation as the amplifier is built into the cable.

  • 3 mm diameter sensing head for smallest spaces
  • 18 mm long ultra short M12 size housing
  • Full metal housing model for highest resistance in demanding environments

Specifications & ordering info

Ordering information

Standard (plastic sensing surface) DC 2-wire

Size

 

 

Order code
(pre-wired types with 2 m cable length)1

Operation mode NO

Operation mode NC

3-mm dia.

E2EC-CR8D1

E2EC-CR8D2

5.4-mm dia.

E2EC-C1R5D1

E2EC-C1R5D2

8-mm dia.

E2EC-C3D1

E2EC-C3D2

M12

E2EC-X4D1

E2EC-X4D2

High protection (all metal face) DC 3-wire and DC 2-wire

Size

 

 

Order code
(pre-wired types with 2 m cable length)2

DC 3-wire
Operation mode NO

DC 2-wire
Operation mode NO

8-mm dia.

E2EC-MC2B1

E2EC-MC2D1

E2EC-QC2D1-M1GJ-T3
(fluoroplastic coating)

Specifications

Item

dia. 3

dia. 5.4

dia. 8

M12

E2EC-CR8D_

E2EC-C1R5D_

E2EC-MC

E2EC-QC

E2EC-C3D_

E2EC-X4D_

Sensing distance

0.8 mm±15%

1.5 mm±10%

2 mm±10%

3 mm±10%

4 mm±10%

Response frequency

1.5 kHz

100 Hz

1 kHz

Power supply voltage
(Operating voltage)

12 to 24 VDC (10 to 30 VDC) ripple (p-p): 10% max.

Protective circuits

Surge absorber, short-circuit protection

Ambient temperature

Operating

−25 to 70°C (with no icing or condensation)

Storage

Degree of protection

IEC60529 IP67

Material

Case

Brass

Stainless steel (SUS303)

Brass

Sensing surface

ABS

Stainless steel (SUS303)

ABS


1. Cable length from sensor head to remote amplifier is 0.4 m
2. Cable length from sensor head to remote amplifier is 0.4 m
3. The remote amplifier is equipped with a M12 plug with 30 cm cable. Cable length from sensor head to remote amplifier is 0.5 m
1. Cable length from sensor head to remote amplifier is 0.4 m
2. Cable length from sensor head to remote amplifier is 0.4 m
3. The remote amplifier is equipped with a M12 plug with 30 cm cable. Cable length from sensor head to remote amplifier is 0.5 m

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E2EC

e2ec img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E2EC

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2ec img prod

Personal details

E2EC

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Performance comparison

Changing temperatures

Changing temperatures - performance

Issue: Temperature variations in machines resulting from the operation, from usage in different regions or even from daily or seasonal fluctuations are very common. The performance and specifications of electronic components are significantly influenced by the ambient temperature resulting e.g. in variations of the sensing distance. The design of electronic circuits, the usage of compensatory elements and the balance of used parts play a vital role in reducing the sensor performance variations due to changing temperatures.
Solutions:
* Market standard: basic temperature compensation for standard factory environment.
** Designed-in enhanced temperature compensation elements with our E2A for higher operational stability in machine and factory environments even with higher temperature variations.
*** Highest temperature influence immunity by separating the sensing head from the electronic parts with our E2EC and E2C for high precision positioning applications with minimal influence by changing temperatures.

Changing temperatures - lifetime

Issue: Rapidly changing temperatures and different expansion coefficients can lead to mechanical stress between connecting materials leading to mechanical damage or faster aging.
Solutions:
* Market standard: sensors designed for standard factory environments – faster aging or damages may occur with frequently or rapidly changing temperatures.
** Designed-in and tested enhanced lifetime with our E2A for machine and factory environments with frequently or rapidly changing temperatures.
*** Tested combinations of temperature and mechanical stress for special applications or certifications.

Technical information

technical info 01 prod
technical info 02 prod

Downloads