Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to M8 Connectors & Cordsets

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

M8 Connectors & Cordsets

M8 Connectors & Cordsets

Industrial connectors & cordsets for any application

Wide range of connectivity solutions for M8 connectors

  • Single-end and extension connectors
  • Make custom length cordsets using connector assemblies
  • Panel-mounting connectors
  • Y-joint connectors
  • Fast connection models simplifies maintenance and reduces down time
  • Wash-down resistant models with Ecolab certification 
  • Special oil resistant models
  • Robotic high flexible cables and vibration-proof models
  • Different quality cables PVC, PUR and PP

Specifications & ordering info

Product Usage Connector 1 Connector 2 Number of pin contact Cable specifications Cable length Features Color Color cover Material nut LED indicator Connection method For cable outer diameter Description
Sensor cable, M8 straight socket (female), SUS connector, 4-poles, PVC standard cable, IP67, 5 m
Sensor cable, M8 straight socket (female), 3-poles, PVC robot cable, IP67, 2 m
Sensor cable, M8 straight socket (female), 3-poles, PVC robot cable, IP67, 5 m
Sensor cable, M8 straight socket (female), 3-poles, PVC robot cable, IP67, 10 m
Sensor cable, M8 right-angle socket (female), 3-poles, PVC robot cable, IP67, 5 m
Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 2 m
Sensor cable, M8 straight socket (female), 4-poles, PUR oil-resistant robot cable, IP67, 2 m
Sensor cable, M8 straight socket (female), 4-poles, PVC robot cable, IP67, 2 m
Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 5 m
Sensor cable, M8 straight socket (female), 4-poles, PVC robot cable, IP67, 5 m
Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 10 m
Sensor cable, M8 straight socket (female), 4-poles, PVC robot cable, IP67, 10 m
Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 2 m
Sensor cable, M8 right-angle socket (female), 4-poles, PVC robot cable, IP67, 2 m
Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 5 m
Sensor cable, M8 right-angle socket (female), 4-poles, PVC robot cable, IP67, 5 m
Sensor cable, M8 right-angle socket (female), 3-poles, PUR fire-retardant halogen free cable, IP67, 15 m
Sensor cable, M8 straight socket (female), 4-poles, PUR fire-retardant halogen free cable, IP67, 2 m
Sensor cable, M8 straight socket (female), 4-poles, PUR fire-retardant halogen free cable, IP67, 5 m
Sensor cable, M8 right-angle socket (female), 3-poles, PVC fire-retardant cable, IP67, 10 m
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts M8 Connectors & Cordsets

m8 sensor connectors & cordsets product images prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for M8 Connectors & Cordsets

By completing this form you can request a quotation. Your personal details will be handled confidentially.

m8 sensor connectors & cordsets product images prod

Personal details

M8 Connectors & Cordsets

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads