E2EH
Heat and detergent resistant inductive sensor in cylindrical stainless steel housing
The heat and detergent resistant inductive sensors provide reliable metal object or machine part detection in demanding environments such as food processing.
- Temperature resistant up to 100°C
- SUS316L housing with heat resistant plastic sensing face
- IP69k for highest water resistance
- ECOLAB tested and certified detergent resistance
Specifications & ordering info
| Product | Size | Mounting type | Output type | Sensing distance | Operation mode | Connection method | Material housing | Cable specifications | Cable length | Overall length of sensor | Thread length | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
M30 | Flush | PNP | 12 mm | NO | Cable | Stainless steel | PVC | 2 m | 60 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, prewired, 2 m |
|
|
|
M30 | Flush | PNP | 12 mm | NO | Cable | Stainless steel | PVC | 5 m | 60 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, 5 m cable |
|
|
|
M30 | Flush | PNP | 12 mm | NO | Connector M12 | Stainless steel | - | 58 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, M12 plug-in |
|
|
|
|
M30 | Flush | PNP | 12 mm | NC | Cable | Stainless steel | PVC | 2 m | 60 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NC, 2 m cable |
|
|
|
M30 | Flush | PNP | 12 mm | NC | Connector M12 | Stainless steel | - | 58 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NC, M12 plug-in |
|
|
|
|
M30 | Flush | NPN | 12 mm | NO | Connector M12 | Stainless steel | - | 58 mm | 43 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC NPN, NO, M12 plug-in |
|
|
|
|
M12 | Flush | PNP | 3 mm | NO | Cable | Stainless steel | PVC | 2 m | 52 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NO, prewired, 2 m |
|
|
|
M12 | Flush | PNP | 3 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NO, prewired, M12 plug in |
|
|
|
|
M12 | Flush | PNP | 3 mm | NC | Cable | Stainless steel | PVC | 2 m | 52 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NC, prewired, 2 m |
|
|
|
M12 | Flush | PNP | 3 mm | NC | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NC, prewired, 5 m |
|
|
|
|
M12 | Flush | NPN | 3 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC NPN, NO, M12 plug-in |
|
|
|
|
M12 | Flush | 2-wire | 3 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC 2 wire, NO, M12 plug-in |
|
|
|
|
M12 | Flush | 2-wire | 3 mm | NO | Cable | Stainless steel | PVC | 2 m | 52 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC 2-wire no polarity, NO, 2 m cable |
|
|
|
M12 | Flush | 2-wire | 3 mm | NO | Cable | Stainless steel | PVC | 5 m | 52 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC 2-wire no polarity, NO, 5 m cable |
|
|
|
M18 | Flush | PNP | 7 mm | NO | Cable | Stainless steel | PVC | 2 m | 55 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC PNP, NO, prewired, 2 m |
|
|
|
M18 | Flush | PNP | 7 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC PNP, NO, M12 plug-in |
|
|
|
|
M18 | Flush | PNP | 7 mm | NC | Cable | Stainless steel | PVC | 2 m | 55 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC PNP, NC, 2 m cable |
|
|
|
M18 | Flush | PNP | 7 mm | NC | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC PNP, NC, M12 plug-in |
|
|
|
|
M18 | Flush | NPN | 7 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC NPN, NO, M12 plug-in |
|
|
|
|
M18 | Flush | 2-wire | 7 mm | NO | Connector M12 | Stainless steel | - | 53 mm | 38 mm | Heat and detergent resistance | IP67/IP69K | Proximity sensor M18, high temperature (100°C) stainless steel, 7 mm sensing range, DC 2 wire, NO, M12 plug-in |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E2EH
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E2EH
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Heat resistance
Enhanced temperature resistance
Detergent resistance
Enhanced detergent resistance
Performance comparison
Environmental resistance
Chemical resistance
Issue: Detergents and chemicals used for cleaning or during the manufacturing process may severely damage (corode) the housings or sensing face of sensors. But apart from these consciously used chemicals, accidentally applied liquids (soft drinks with low pH values or sweat) can unintentionally damage the sensors.
| Solutions |
| * Market standard: basic splash water protection for dry and protected machine environment. |
| ** Tested enhanced high pressure water and saltwater spray protection with our E2A for open factory environment with occasional touching (sweat), cleaning or accidental liquid contact. The optional stainless steel housings may provide additional protection. |
| *** High and highest chemical resistance with our E2EH and E2FQ for frequent cleaning or intense and continuous chemical liquid contact. |
Extreme temperatures
| Issue: Continuously high or low temperatures exceeding the rated specifications quickly damage standard sensors. Suitable materials and/or product design are required for these applications. |
| Solutions: |
| * Market standard: normal ambient temperatures for operation and storage for standard factory environments. |
| ** Specified extended operating temperature range down to -40°C with our E2A for machine operation in lower temperatures. |
| *** High temperature resistance up to 120°C with our E2EH for applications with high continuous temperatures. |
Technical information

