E2EH-X3B1-M1
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 3 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 53 mm |
Thread length | 38 mm |
Features | Heat and detergent resistance |