Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EH-X3B2-M1

Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NC, prewired, 5 m

Specifications

Size M12
Mounting type Flush
Sensing distance 3 mm
Output type PNP
Operation mode NC
Connection method Connector M12
Material housing Stainless steel
Cable specifications -
Overall length of sensor 53 mm
Thread length 38 mm
Features Heat and detergent resistance
Degree of protection (IP) IP67/IP69K

Downloads