Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EH-X12B1 2M

Proximity sensor M30, high temperature (100°C) stainless steel, 12 mm sensing range, DC PNP, NO, prewired, 2 m

Specifications

Size M30
Mounting type Flush
Sensing distance 12 mm
Output type PNP
Operation mode NO
Connection method Cable
Material housing Stainless steel
Cable specifications PVC
Cable length 2 m
Overall length of sensor 60 mm
Thread length 43 mm
Features Heat and detergent resistance
Degree of protection (IP) IP67/IP69K

Downloads