E2EH-X3B1 2M
Proximity sensor M12, high temperature (100°C) stainless steel, 3 mm sensing range, DC PNP, NO, prewired, 2 m
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 3 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 52 mm |
Thread length | 38 mm |
Features | Heat and detergent resistance |
Degree of protection (IP) | IP67/IP69K |