E2S
Miniature square inductive sensor in plastic housing
The E2S family features miniature block style plastic housings for simple mounting on flat surfaces. The durable plastic housing with front or side facing sensing surfaces, provide best value-performance ratio for machine part movement detection.
- Miniature housing with long sensing ranges
- Front and side facing sensing surfaces
- Simple mounting with one screw
- IP67
Specifications & ordering info
| Product | Size | Mounting type | Sensing distance | Output type | Operation mode | Connection method | Material housing | Cable specifications | Cable length | Overall length of sensor | Features | Sensing surface orientation | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | 2-wire | NO | Cable | Polyacrylate | PVC | 1 m | 20 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 1.6mm, 2 wire DC, NO, 1M cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | 2-wire | NC | Cable | Polyacrylate | PVC | 1 m | 20 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 1.6mm, 2 wire DC, NC, 1M cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | NPN | NO | Cable | Polyacrylate | PVC | 1 m | 20 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 1.6mm, NPN, NO, 1M cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | NPN | NC | Cable | Polyacrylate | PVC | 1 m | 20 mm | Front | Miniature rectangular Inductive, front face sensing, non-shielded 1.6 mm, DC, 3-wire, NPN-NC, 1m cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | PNP | NO | Cable | Polyacrylate | PVC | 1 m | 20 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 1.6mm, PNP, NO, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | 2-wire | NO | Cable | Polyacrylate | PVC | 1 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5mm, 2 wire DC, NO, 1 m cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | 2-wire | NC | Cable | Polyacrylate | PVC | 1 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5mm, 2 wire DC, NC, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | NPN | NO | Cable | Polyacrylate | PVC | 1 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5mm, NPN, NO, 1m cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | PNP | NO | Cable | Polyacrylate | PVC | 1 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5mm, PNP, NO, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | PNP | NO | Cable | Polyacrylate | PVC | 2 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5 mm, PNP, NO, 2 m cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | PNP | NO | Cable | Polyacrylate | PVC | 1 m | 26 mm | Front | Miniature rectangular Inductive, front face sensing, unshielded, 2.5 mm, PNP, NO, alternative frequency, 1 m cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | 2-wire | NC | Cable | Polyacrylate | PVC | 1 m | 20 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 1.6 mm, 2 wire DC, NC, 1 m cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | NPN | NC | Cable | Polyacrylate | PVC | 1 m | 20 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 1.6mm, NPN, NC, 1M cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | PNP | NO | Cable | Polyacrylate | PVC | 1 m | 20 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 1.6mm, PNP, NO, 1M cable |
|
|
|
|
6 x 6 x 19 mm | Non-flush | 1.6 mm | PNP | NC | Cable | Polyacrylate | PVC | 1 m | 20 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 1.6mm, PNP, NC, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | 2-wire | NO | Cable | Polyacrylate | PVC | 1 m | 23 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 2.5mm, 2 wire DC, NO, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | 2-wire | NC | Cable | Polyacrylate | PVC | 1 m | 23 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 2.5mm, 2 wire DC, NC, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | NPN | NO | Cable | Polyacrylate | PVC | 1 m | 23 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 2.5mm, NPN, NO, 1M cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | NPN | NO | Cable | Polyacrylate | PVC | 1 m | 23 mm | Flexible cable | Miniature rectangular Inductive, top surface detection, unshielded, 2.5mm, NPN, NO, 1 m prewired robotic cable |
|
|
|
|
8 x 8 x 23 mm | Non-flush | 2.5 mm | PNP | NO | Cable | Polyacrylate | PVC | 1 m | 23 mm | Top | Miniature rectangular Inductive, top surface detection, unshielded, 2.5mm, PNP, NO, 1m cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E2S
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E2S
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

