E2S-W11 1M
Miniature rectangular Inductive, top surface detection, unshielded, 1.6 mm, 2 wire DC, NO, 1 m cable
Specifications
Size | 6 x 6 x 19 mm |
Mounting type | Non-flush |
Sensing distance | 1.6 mm |
Output type | 2-wire |
Operation mode | NO |
Connection method | Cable |
Material housing | Polyacrylate |
Cable specifications | PVC |
Cable length | 1 m |
Overall length of sensor | 20 mm |
Sensing surface orientation | Top |