Specifications
| Size | 6 x 6 x 19 mm |
| Mounting type | Non-flush |
| Sensing distance | 1.6 mm |
| Output type | 2-wire |
| Operation mode | NC |
| Connection method | Cable |
| Material housing | Polyarylate |
| Cable specifications | PVC |
| Cable length | 1 m |
| Overall length of sensor | 20 mm |
| Sensing surface orientation | Front |