E2S-Q21 1M
Miniature rectangular Inductive, front face sensing, unshielded, 2.5mm, 2 wire DC, NO, 1 m cable
Specifications
Size | 8 x 8 x 23 mm |
Mounting type | Non-flush |
Sensing distance | 2.5 mm |
Output type | 2-wire |
Operation mode | NO |
Connection method | Cable |
Material housing | Polyacrylate |
Cable specifications | PVC |
Cable length | 1 m |
Overall length of sensor | 26 mm |
Sensing surface orientation | Front |