E2Q5
Long distance inductive proximity sensor in plastic housing
The long sensing distance and simple installation on flat surfaces make the E2Q5 ideal for the detection of large metal objects for example in automotive assembly lines.
- M12 Plug-in connection
- Integrated short circuit and reverse polarity protection
- Active face position: Y-axis 15°, X-axis 90° increments
Specifications & ordering info
| Product | Size | Mounting type | Sensing distance | Output type | Operation mode | Connection method | Material housing | Cable specifications | Sensing surface orientation | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
40 x 40 x 67 mm | Flush | 20 mm | NPN | NO | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 20 mm, shielded, NPN, NO |
|
|
|
40 x 40 x 67 mm | Flush | 20 mm | NPN | NO + NC | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 20 mm, shielded, NPN NO+NC, M12 connector |
|
|
|
40 x 40 x 67 mm | Flush | 20 mm | PNP | NO | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 20 mm, shielded, PNP NO, M12 connector |
|
|
|
40 x 40 x 67 mm | Flush | 20 mm | PNP | NO + NC | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 20 mm, shielded, PNP NO+NC, M12 connector |
|
|
|
40 x 40 x 67 mm | Non-flush | 40 mm | NPN | NO | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 40 mm, unshielded, NPN, NO |
|
|
|
40 x 40 x 67 mm | Non-flush | 40 mm | NPN | NO + NC | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 40 mm, unshielded, NPN, NO & NC |
|
|
|
40 x 40 x 67 mm | Non-flush | 40 mm | PNP | NO | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 40 mm, unshielded, PNP , NO |
|
|
|
40 x 40 x 67 mm | Non-flush | 40 mm | PNP | NO + NC | Connector M12 | PBT | - | Changeable | Long distance square inductive proximity sensor, 40 mm, unshielded, PNP NO+NC, M12 connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E2Q5
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E2Q5
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

