Specifications
| Size | 40 x 40 x 67 mm |
| Mounting type | Flush |
| Sensing distance | 20 mm |
| Output type | NPN |
| Operation mode | NO |
| Connection method | Connector M12 |
| Material housing | PBT |
| Cable specifications | - |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
You now have access to
A confirmation email has been sent to
Continue to page| Size | 40 x 40 x 67 mm |
| Mounting type | Flush |
| Sensing distance | 20 mm |
| Output type | NPN |
| Operation mode | NO |
| Connection method | Connector M12 |
| Material housing | PBT |
| Cable specifications | - |