Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2Q5-N20F3-M1

Long distance square inductive proximity sensor, 20 mm, shielded, PNP NO+NC, M12 connector

Specifications

Size 40 x 40 x 67 mm
Mounting type Flush
Sensing distance 20 mm
Output type PNP
Operation mode NO + NC
Connection method Connector M12
Material housing PBT
Cable specifications -

Downloads