Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E2EQ NEXT

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EQ NEXT

E2EQ NEXT

Proximity Sensor E2EQ NEXT

Long-distance detection prevents unexpected facility stoppages

  • With spatter-resistant coating for application in welding areas
  • Nearly double the sensing distance of previous
  • With high-brightness LED, the indicator is visible anywhere from 360°.
  • Only 10 Seconds to Replace a Proximity Sensor with the "e-jig" (Mounting Sleeve).
  • Cables with enhanced oil resistance.

Specifications & ordering info

Product Size Mounting type Sensing distance Output type Operation mode Connection method Material housing Cable specifications Cable length IO-Link baud rate Overall length of sensor Thread length Features Degree of protection (IP) Description
Proximity sensor, inductive, Fluororesin coating (base material: brass), M30, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NO, 2 m cable, DC 2-wire
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NO, 0.3 m pig-tail, DC 2-wire
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NO, 0.3 m pig-tail, DC 2-wire, no polarity
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NO, 2 m cable, DC 2-wire, no polarity
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NC, 2 m cable, DC 2-wire
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NC, 0.3 m pig-tail, DC 2-wire
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NC, 0.3 m pig-tail, DC 2-wire, no polarity
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NC, 2 m cable, DC 2-wire, no polarity
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM2, 2 m cable
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 connector
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 pigtail Smartclick connector, 0.3 m
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 4-wire, PNP NO+NC, IO-Link COM2, M12 connector
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, NPN NO, 2 m cable
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, NPN NO, M12 connector
Proximity sensor, inductive, Fluororesin coating (base material: brass), M30, shielded, 15 mm, DC, 3-wire, PNP NO, IO-Link COM2, 2 m cable
Proximity sensor, inductive, Fluororesin coating (base material: brass), M12, shielded, 15 mm, DC, 3-wire, PNP NO, IO-Link COM2, M12 connector
Proximity sensor, inductive, Fluororesin coating (base material: brass), M30, shielded, 15 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts E2EQ NEXT

e2eq prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for E2EQ NEXT

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2eq prod

Personal details

E2EQ NEXT

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Videos

Downloads