Specifications
Features | Fluoroplastic coating |
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 22 mm |
Overall length of sensor | 58 mm |
Thread length | 39 mm |
Material housing | Brass, PTFE coated |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
Degree of protection (IP) | IP67/IP69K |